Contact us

A new window will open A new window will open

Client SSD

SG5 Series (Non-SED model)

SG5 seires Click to enlarge

SG5 is Client SSD using Toshiba TLC NAND flash memory.
Delivering a storage capacity up to 1,024GB and a 6.0 Gbit/s SATA interface, the SSD is engineered for desktop  and notebook PCs.
Further features of the series include the  QSBC ECC technology from Toshiba for error correction and reliability.
The versatile SSD family is also available in thin, space saving M.2 2280 form factor and standard 2.5-inch type case.

Key Features
  • Capacities up to 1024GB
  • 3-bit-per-cell NAND Flash Memory
  • SATA 6.0 Gbit/s interface
  • 2.5-inch and M.2 2280 form factor options
  • Toshiba Proprietary Quadruple Swing-By Code (QSBC) ECC
Applications
  • Desktop PCs
  • Notebook PCs

Specifications

  2.5-type
(7.0 mmH)
M.2 2280-D2
(Double-sided)
M.2 2280-S2
(Single-sided)
Photograph
Basic Specifications
Model Number 1024 GB THNSNK1T02CS8 THNSNK1T02DN8 -
512 GB THNSNK512GCS8 - THNSNK512GVN8
256 GB THNSNK256GCS8 - THNSNK256GVN8
128 GB THNSNK128GCS8 - THNSNK128GVN8
Connector Type Standard SATA M.2 B-M
Interface  ACS-3, SATA revision 3.2
Interface Speed 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Memory Type TLC
Sequential Read Up to 545 MB/s {520 MiB/s}
Sequential Write Up to 388 MB/s {370 MiB/s}
Reliability
MTTF 1,500,000 hours
Power Requirements
Supply Voltage 5.0 V ±5 % 3.3 V ±5 %
Power Consumption (Active) 5.6 W typ. 5.5 W typ. 4.0 W typ.
Power Consumption (Idle) 70 mW typ. 65 mW typ.
Dimensions
Height 7.0 mm 3.58 mm 2.23 mm
Width 69.85 mm 22.0 mm
Length 100.0 mm 80.0 mm 
Weight 48 to 51 g typ. 8.7 g typ. 7.0 g typ.
Environmental
Temperature (Operating) 0 to 70 °C ( Case Temperature ) 0 to 80 °C ( Components Temperature )
Temperature (Non-operating) -40 to 85 °C
Vibration (Operating/Non-operating) 196 m/s2 { 20 G } ( Peak, 10 to 2,000 Hz )
Shock (Operating/Non-operating) 14.7 km/s2 { 1500 G } ( 0.5 ms )
More Features
  • Toshiba's proprietary error-correction technology, QSBC support.
  • Read only mode supported for emergency.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.