Contact us

A new window will open A new window will open

Enterprise SSD

eSSD

Enterprise SSDs are suitable for high-performance Tier 0 computing, server and storage systems that require high level of performance and reliability.  Toshiba Enterprise SSDs equip the NAND flash memory and controller developed by Toshiba and offer high reliability, data protection incorporating power-loss-protection and encryption technology to support enterprise environments and applications.Light weight and low power consumption will make the systems more energy efficient.

Enterprise High Endurance SSD

High performance enterprise-class solid-state storage providing higher level of endurance for write-intensive applications & systems, such as write caching, acceleration and OLTP (On-Line Transaction Process) servers.

Model Number DWPD Interface Speed Memory Type Formatted Capacity Remarks
PX04SHB*** Series 25 SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB
PX04SHQ*** Series SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB SED
PX02SSB080,
PX02SSF*** Series
30 SAS
12.0 Gbit/s
MLC 800 GB 400 GB 200 GB 100 GB
PX02SSQ080,
PX02SSU*** Series
SAS
12.0 Gbit/s
MLC 800 GB 400 GB 200 GB 100 GB SED

Enterprise Mid Endurance SSD

High performance enterprise-class solid-state storage optimized for mainstream server and storage applications running mixed workloads and requiring a balance between endurance, cost and performance.

Model Number DWPD Interface Speed Memory Type Formatted Capacity Remarks
PX04PMB*** Series 10 PCI Express 3.0 Gen3 x4 MLC 3,200 GB 1,600 GB 800 GB
PX04PMC*** Series PCI Express 3.0 Gen3 x4 MLC 3,200 GB 1,600 GB 800 GB Add-in Card
PX04SMB*** Series 10 SAS
12.0 Gbit/s
MLC 3,200 GB 1,600 GB 800 GB 400 GB
PX04SMQ*** Series SAS
12.0 Gbit/s
MLC 3,200 GB 1,600 GB 800 GB 400 GB SED
PX02SMB160,
PX02SMF*** Series
10 SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB
PX02SMQ160,
PX02SMU*** Series
SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB SED

Enterprise Value Endurance SSD

High performance enterprise-class solid-state storage developed with a balance for value of  cost, performance and endurance over read intensive models.

Model Number DWPD Interface Speed Memory Type Formatted Capacity Remarks
PX04PMB*** Series 3 PCI Express 3.0 Gen3 x4 MLC 3,840 GB 1,920 GB 800 GB
PX04PMC*** Series PCI Express 3.0 Gen3 x4 MLC 3,840 GB 1,920 GB 800 GB Add-in Card
PX04SVB*** Series 3 SAS
12.0 Gbit/s
MLC 3,840 GB 1,920 GB 960 GB 480 GB
PX04SVQ*** Series 3 SAS
12.0 Gbit/s
MLC 3,840 GB 1,920 GB 960 GB 480 GB SED
HK4E Series 3 SATA 6.0 Gbit/s MLC 1,600 GB 800 GB 400 GB 200 GB
HK4E Series
(SED model)
3 SATA 6.0 Gbit/s MLC 1,600 GB 800 GB 400 GB 200 GB SED
HK3E2 Series 3 SATA 6.0 Gbit/s MLC 800 GB 400 GB 200 GB

Enterprise Read Intensive SSD

High performance enterprise-class solid-state storage suitable for cost sensitive and read-intensive applications characterized by infrequent write operations or predominantly large block & sequential data pattern workloads.

Model Number DWPD Interface Speed Memory Type Formatted Capacity Remarks
PX04PMB*** Series 1 PCI Express 3.0 Gen3 x4 MLC 4,000 GB 2,000 GB 1000 GB
PX04PMC*** Series PCI Express 3.0 Gen3 x4 MLC 4,000 GB 2,000 GB 1000 GB Add-in Card
PX04SLB*** Series 0.5 SAS
12.0 Gbit/s
MLC 4,000 GB 2,000 GB
PX04SLQ*** Series SAS
12.0 Gbit/s
MLC 4,000 GB 2,000 GB SED
PX04SRB*** Series 1 SAS
12.0 Gbit/s
MLC 3,840 GB 1,920 GB 960 GB 480 GB
PX04SRQ*** Series SAS
12.0 Gbit/s
MLC 3,840 GB 1,920 GB 960 GB 480 GB SED
PX03SNB160,
PX03SNF*** Series
1 SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB
PX03SNQ160,
PX03SNU*** Series
SAS
12.0 Gbit/s
MLC 1,600 GB 800 GB 400 GB 200 GB SED
HK4R Series 1 SATA 6.0 Gbit/s MLC 1,920 GB 960 GB 480 GB 240 GB 120 GB
HK4R Series
(SED model)
1 SATA 6.0 Gbit/s MLC 1,920 GB 960 GB 480 GB 240 GB 120 GB SED
HK3R2 Series 1 SATA
6.0 Gbit/s
MLC 960 GB 480 GB 240 GB 120 GB
HK3R Series 1 SATA
6.0 Gbit/s
MLC 480 GB 240 GB 120 GB
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • DWPD: Drive Write Per Day. One full drive write per day means the drive can be written and re-written to full capacity once a day every day for five years, the stated product warranty period. Actual results may vary due to system configuration, usage and other factors.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the SSD in case of dispose or transfer

SSD incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the SSD.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.