Contact us

A new window will open A new window will open

Enterprise SSD

Enterprise Read Intensive SSD

PX04SLB400 / PX04SLB200 / PX04SLQ400 / PX04SLQ200

The PX04SL SSD family is designed for read-intensive application workloads including web servers, data warehousing, media streaming and VOD and offers large capacities up to 4TB with 12.0 Gbit/s SAS interface.
The series’ 270K IOPS sustained random read performance helps read-intensive application workloads to realize superior results and assists organizations in minimizing total cost of ownership while maintaining high performance, reliability and endurance for maximum scalability.
Optimized for applications demanding 0.5 or less Drive Writes Per Day (DWPD), the family is equipped with unique customer-tunable feature allowing optimization for maximum performance or power efficiency. Additional features include power-loss protection and full data path protection. Each model supports pin-3 power disable for improved enclosure services control over storage media. Self-encrypting drive options with instant secure erase are also available.

Key Features
  • 2TB and 4TB Storage Capacity
  • 12.0 Gbit/s Dual-Port SAS Interface
  • 270K IOPS Sustained Random Read Performance
  • 0.5 DWPD with 100% Random Workload
  • Improved Read/Write Bandwidth and Random IOPS
  • Power-Loss-Protection and End-to-End Data Protection including T10 DIF
  • Pin-3 Power Disable Support
  • Self-Encrypting (SED) Option (PX04SLQxxx)
Applications
  • Data Warehousing
  • Web Servers
  • Media Streaming
  • Video on Demand (VOD)

Specifications

PX04SLB400
PX04SLQ400
PX04SLB200
PX04SLQ200
Basic Specifications
Interface SAS-3.0 
Interface Speed 12.0 Gbit/s , 6.0 Gbit/s , 3.0 Gbit/s , 1.5 Gbit/s
Memory Type MLC
Formatted Capacity 4,000 GB 2,000 GB
Sustained 64KiB Sequential Read 1,500 MiB/s 1,900 MiB/s
Sustained 64KiB Sequential Write 750 MiB/s 850 MiB/s
Sustained 4KiB Random Read 270,000 IOPS
Sustained 4KiB Random Write 19,000 IOPS
Reliability
MTTF 2,000,000 hours
Warranty 5 years
DWPD 0.5
Power Requirements
Supply Voltage 5 V ±7 % , 12 V ±7 %
Power Consumption (Ready) 3.2 W Typ.
Dimension
Height 15.0 mm +0 , -0.5 mm
Width 69.85 ±0.25 mm
Length 100.45 mm Max.
Weight 150 g Max.
Environmental Specifications
Temperature ( Operating ) 0 to 55 °C
Relative Humidity ( Operating ) 5 to 95 % R.H.
Vibration ( Operating ) 21.27 m/s2 { 2.17 Grms } ( 5 to 800 Hz )
Shock ( Operating ) 9,800 m/s2 { 1,000 G } ( 0.5 ms duration )
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF.
  • DWPD: Drive Write Per Day. One full drive write per day means the drive can be written and re-written to full capacity once a day every day for five years, the stated product warranty period. Actual results may vary due to system configuration, usage and other factors.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • IOPS: Input Output Per Second (or the number of I/O operations per second)

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.