Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of flyback type AC-DC converter circuit
Example of circuit using AC motor
Example of circuit using brushless DC motor
Example of a circuit using a photodiode and an operational amplifier
Example of operation circuit with key and LED
Example of operation circuit with touch panel
Example of flyback type AC-DC converter circuit
Example of circuit using AC motor
Example of circuit using brushless DC motor
Part Number | |
---|---|
Toshiba Package name | HSSOP31 |
VBB (Max) [V] | 600 |
VCC (Max) [V] | 20 |
IO (Max) [A] | 0.7 |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SSOP30-P-300-0.65 | SSOP30-P-300-0.65 | P-SSOP24-0613-1.00-001 |
VOUT (Max) [V] | 18 | 18 | 18 |
IOUT (Max) [A] | 0.002 | 0.002 | 0.003 |
VM [V] | 6 to 16.5 | 6 to 16.5 | 4.5 to 16.5 |
RON (Typ.) [Ω] |
Example of operation circuit with key and LED
Example of operation circuit with touch panel
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.