Automotive Stepping Motor Driver IC:IC TB9120FTG

Block diagram

The TB9120FTG is a constant-current stepping motor driver IC capable of generating microstepped sine waves only from an input clock signal, eliminating the need for a high-performance MCU and software.

  • Clock input signal type
  • Constant current PWM with mixed decay mode
  • Number of microsteps per full step: Selectable from 1, 2, 4, 8, 16, and 32
  • Built in MOSFETs for 1A class
  • 0.8Ω (Upper + lower, typ.)
  • perating voltage:4.5~18V
    (Some characteristics are excluded from any guarantees in 4.5~7V.)
  • Max voltage :40V peak(load dump)
  • Operation temp :Ta=-40~125℃
  • Package: Wettable flank VQFN28
  • AEC-Q100: Qualified

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open