Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Parametric Search

Stock Check & Purchase

Select Product Categories

RF ICs for Vehicle Communication Services (ETC / DSRC)

Toshiba offers RF ICs specifically designed for various vehicle communications. These ICs provide voice navigation about traffic jams, accidents, highway junctions, etc. in real time and allow enrolled vehicles to pass through tollbooths without having to stop to pay. Thus, they help to improve the driving experience.

  • Electronic Toll Collection (ETC) Systems
  • Dedicated Short-Range Communications (DSRC)
  • Multi-Lane Free Flow (MLFF): Allows drivers on multiple adjacent lanes to communicate without having to slow down to pay the toll, without the use of tollgates.

RF IC Systems for ETC, ETC2.0 and DSRC Applications

This is a block diagram of an RF IC system using the TC32163FG and TC32166FNG.
Block Diagram of an RF IC System Using the TC32163FG and TC32166FNG
  • High-speed channel-frequency switching and support for Korean ETC systems
  • Can be used for both DSRC and ETC applications because the functionality of ASK and QPSK has been combined into a single circuit

RF Transceiver IC: TC32163FG

TC32163FG on evaluating board
  • RF operating frequency: 5.8 GHz band
  • IF frequencies: 40 MHz (1st), 7.232 MHz (2nd)
  • Operating voltage range: 2.7 to 3.6 V (3.3 V typical)
  • Operating temperature range: -40 to 85 °C
  • Current consumption:
    • Transmitter: 75 mA typical (ASK)
    • Receiver: 62 mA typical (ASK)
  • Data rate: 1024 kbps (ASK) / 4096 kbps (QPSK)
  • Package: LQFP48 (0.5-mm lead pitch)

Power Amplifier (PA): TC32166FNG

TC32166FNG on evaluating board
  • RF operating frequency: 5.8 GHz band
  • Operating voltage range: 3.0 to 3.6 V (3.3 V typical)
  • Operating temperature range: -40 to 85 °C
  • Current consumption: 75 mA typical (14-dBm CW output)
  • Battery-Saving (BS) mode: < 10 µA (max)
  • Rise time: < 2 µs (90% output)
  • Package: 10-pin (0.65-mm lead pitch)

RF IC Systems for Chinese ETC Systems

  • Small package suitable for use in ETC transponders. Low-current and low-voltage operation suitable for battery operation.
  • Incorporates a modem and a FIFO buffer compliant with the Chinese ETC standard, eliminating the need for real-time processing using a microcontroller.
This is a block Diagram of an RF IC system using the TC32168FTG (Modem Mode).
Block Diagram of an RF IC System Using the TC32168FTG (Modem Mode)
This is a Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)
Block Diagram of an RF IC System Using the TC32168FTG (Direct Mode)

RF Transceiver IC: TC32168FTG

The package photograph of TC32168FTG.

Chinese ETC transponder systems are usually battery-operated. Thus the ICs in the systems are required low-current consumption and low-voltage operation. To reduce current consumption, the TC32168FTG incorporates a wakeup capability that wakes up a microcontroller only when it detects a signal from an ETC gate. Additionally, the TC32168FTG features low-voltage operation, quick boot, simultaneous two-channel standby mode and so on.

TC32168FTG on evaluating board
  • Low-voltage operation
    Operating voltage range: 1.8 to 3.6 V
  • Low current consumption
    Sleep mode: 4.4 μA typical, Receive mode: 31 mA typical
  • High power:
    +5 dBm typical (measured with matching network) @ 5790 MHz, 512 kbps
  • High sensitivity:
    -64.5 dBm typical @ 5830 MHz, 256 kbps
  • Operating temperature range: -40 to 85°C
  • Package: VQFN32 (5 × 5mm, 0.5-mm pitch)
  • Quick boot accommodating the MLFF requirement
  • Highly sensitive wakeup:
    -49 dBm typical @5830 MHz
  • Compliant with the Chinese ETC standard:
    • On-chip modem
    • FM0 encode/decode
  • Transmitter/receiver bit rate swapping

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open