Product Introduction

Full, Multi-Standard Video Decoder IC: TC90106FG

This is the block diagram of the full, multi-standard video decoder, TC90106FG.

The TC90106FG is a full, multi-standard video decoder, which supports not only a CVBS input, but also D1 and D2 component inputs. For picture-quality enhancement, the TC90106FG provides a baseband tint function that allows tint adjustment for all video formats up to D2 resolution. In addition to the ITU-R BT.656 output interface, an 8-bit serial (SAV/EAV insertion) output is selectable for a D2 video input, with the clock rate converted from 27 MHz to 54 MHz.

2-Channel Multi-Standard Video Decoders IC: TC90105FG

This is the block diagram of the 2-channel full, multi-standard video decoder, TC90105FG.

The TC90105FG is a two-channel video decoder, featuring various picture adjustment functions, such as an HV & diagonal (HVD) enhancer, color management and dynamic YC gamma correction. It allows image rendering, according to the videos from automotive cameras.

HVD enhancer: Provides diagonal edge enhancement in addition to the traditional edge enhancement in the horizontal and vertical directions. The HVD enhancer in the TC90105FG features the ability to apply a greater amount of edge enhancement while minimizing an artificial look.
Color management: Provides the capability to increase the saturation of selected colors. Its objective is to improve visibility by making particular colors such as red more prominent. The TC90105FG allows you to select three colors and program their saturation levels.
Dynamic YC gamma correction: Suppresses black and white collapsing to improve visibility by optimally adjusting the gamma correction curve for luma according to images. The TC90105FG maintains the balance between the luma and chroma levels by adjusting the chroma gain based on the luma gamma correction.

Dynamic-YCγ

Lineup

View the product list of Automotive Video Processors to find products that meet your performance specifications.

* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open