1SV231

EOL announced

Variable capacitance diode for electronic tuning applications

Description

Application Scope CATV tuners
Number of Circuits 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name USC
Package Image USC
Package Code SOD-323
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.25×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Capacitance Ratio (Typ.) CT(1)/CT(2) - 15 -
Capacitance (case 1) (Max) CT(upper_side) VR=2V 49.5 pF
Capacitance (case 1) (Min) CT(upper_side) VR=2V 41 pF
Capacitance (case 2) (Max) CT(lower_side) VR=25V 3.4 pF
Capacitance (case 2) (Min) CT(lower_side) VR=25V 2.7 pF
Series Resistance (Typ.) rS - 1.05 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open