SiC Schottky barrier diodes (SBDs) with low switching loss

SiC vs Si  Turn-off waveform  (125℃)

An SBD is a unipolar device formed by the junction of a semiconductor with a metal. In principle, SBDs have no reverse recovery time that causes a problem with pn junction diodes. Therefore, SBDs help to considerably reduce the switching loss during turn-off.

A pn junction diode is bipolar as conduction is due to both holes and electrons. The pn junction diode has reverse recovery time since minority carriers (electrons in the case of the p layer and holes in the case of the n layer) remain at the junction during turn-off. In contrast, being unipolar, SBDs do not have reverse recovery time. However, since the depletion region at the junction of a metal and a semiconductor has capacitance, current due to its charging and discharging flows. Although this capacitance is a function of temperature and reverse bias voltage, it is hardly affected in the high-voltage region where typical SiC SBD applications operate.

In addition, this capacitance is a not function of current. Unlike the capacitance of pn junction diodes, it is hardly dependent on current at less than the rated DC current. However, SiC SBDs with an MPS structure might be affected by minority carriers at a current exceeding the rated DC value.

The capacitance of an SBD is calculated as follows:

C(VR) = S x [ ε x q x Nd/{2 x (Vbi + VR)}]^0.5

Vbi: Built-in voltage (= work function of a metal – work function of an n-type (p-type) semiconductor)
S: Junction area, ε: Dielectric constant, q: Unit charge, Nd: Dopant concentration
VR: Reverse bias voltage

Although Vbi is a function of temperature, it is negligible because Vbi << VR.

SiC schottky barrier diodes

Simulation

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open