ESD tolerance

ESD Tolerance

Systems-level immunity tests, which are specified in IEC61000-4-2/4-5, are often used as an indicator of ESD protection performance of electronic devices. Toshiba's TVS diodes (ESD protection diodes) are devices but adopt system-level immunity tests, making it easier to withstand high ESD levels when they are incorporated into electronic equipment.

Toshiba's TVS diodes can be used with confidence because of  their ability to withstand ESD levels exceeding the highest Level 4 levels values in the IEC61000-4-2. Toshiba's product lineup has an ESD capacity of 30 kV or more, which contributes to improved protection performance of electronic devices.

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open