High-side and low-side switch products

Making these circuits monolithically IPDs using fine BiCD processes

Our high-side switch and low-side switch products are the most suitable power ICs for applications such as relay-driven, solenoid-driven, and power-supply switches that employ fine BiCD processes. In addition to overcurrent protection and overheat protection, a diagnostic output function for outputting diagnostic signals to the MCU in the event of an error is built-in, which contributes to improved safety of the system.

When the switching unit is composed of discrete components, diodes, operational amplifiers, and logic ICs are required as protective circuits in addition to the MOSFET. By making these circuits monolithic IPDs using fine BiCD processes, total costs can be reduced, mounting area can be reduced, and reliability can be improved.

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open