Optimal driver ICs for various automotive applications

The Toshiba Automotive IPDs

Toshiba automotive driver ICs offer the best features for automotive applications and are used to drive various actuators.

Characteristics of automotive driver ICs

  • Reducing power consumption by low on-resistance in fine BiCD (Bipolar CMOS・DMOS) processes
  • Integration of functional circuits and MOSFET to realize compact sets
  • Abundant protective and diagnostic functions
  • Adoption of WSON10 and WQFN32 packages that are durable for thermal cycling after board mounting
  • High-speed operation and reduced number of components by incorporating an active clamp circuit
  • Lineup of MOSFET gate driver ICs that can be deployed in various automotive applications

In automotive applications such as motor drives, solenoid drives, and relay drives, with our high-end protection and diagnostic functions for Automotive driver ICs (high-side switch, low-side switch)
Supports a wide range of applications. Gate drivers also incorporate various protective and diagnostic functions in addition to the gate drive circuits of the power MOSFET, enabling the number of components in the system to be reduced. In the future, we will steadily expand the range of products that meet AEC-Q100 requirements.

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open