TVS二极管(ESD保护二极管)

近年来,从工业类到消费类电子设备的各种应用都强调了防静电和防浪涌的性能。东芝提供的TVS二极管(ESD保护二极管),它可以保护设备免于从外部终端穿透的异常瞬态电压的影响,并防止损坏和故障。
东芝提供丰富的产品线,涵盖保护电源线的通用型到保护USB等通信线的高速信号类型。

TVS二极管(ESD保护二极管)

产品线

You can narrow down the search for applicable products by selecting specifications.

CT (Typ.) (pF)
-
Working peak reverse voltage VRWM (Max) (V)
Protected Lines
Electrostatic discharge voltage (Based on IEC61000-4-2) (Max) (kV)
Application
Package name
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

ESD耐受性
东芝TVS二极管可以放心使用,因为它们可以承受超过IEC61000-4-2中规定的最高4级的ESD等级。
高电路保护性能

文档

技术专辑

应用

变频器/伺服
人体传感器
固态硬盘
洗衣机
微波炉
多功能打印机
喷墨打印机
无线充电器
血糖仪
人体成分分析仪
无线耳机
运动相机
不间断电源
电动剃须刀
服务器
监控摄像头
智能插头
可编程逻辑控制器
智能音响
电子血压计
智能手表

参考设计

负载开关IC TCK301G,TCK302G,TCK303G应用&电路 的快速充电电路的主开关
负载开关IC TCK301G,TCK302G,TCK303G应用&电路
该参考设计提供了具有低导通电阻和内置浪涌电流控制功能的负载开关的示例电路。 适合电池使用的应用。
Load Switch IC / Application & Circuit
负载开关IC TCK321G,TCK322G,TCK323G应用&电路的电池充电器检测
负载开关IC TCK321G,TCK322G,TCK323G应用&电路
介绍了TCK321G、TCK322G和TCK323G的特性、充电电路的应用、设计参考文件、可以导入到EDA工具的电子文件、以及组成器件的概述
设计/支持 / 参考设计中心

仿真器

联系我们

技术咨询

联系我们

联系我们

常见问题

常见问题(FAQ)

购买、样品、及IC可靠性查询

库存查询与购买

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
在新窗口打开