Contact us

A new window will open A new window will open

Part Naming Conventions

Clicking on product's category allows you to see IGBT/IEGT Part Naming Conventions.

  • Discrete IGBT

    Example of Discrete IGBT
    GT
    1
    60
    2
    M
    3
    3
    4
    03
    5
    A
    6
    1. Discrete IGBT
    2. Collector current rating (DC)
    3. Voltage rating (see Table 1.)
      • 1: N-channel
      • 2: P-channel
      • 3: N-channel with built-in
        freewheeling diode
      • R: N-channel RC-IGBT with built-in freewheeling diode
    4. Serial number
    5. Version

    Table 1
    Letter Voltage
    (V)
    Letter Voltage
    (V)
    Letter Voltage
    (V)
    C 150 J 600 Q 1200
    D 200 K 700 R 1300
    E 250 L 800 S 1400
    F 300 M 900 T 1500
    G 400 N 1000 U 1600
    H 500 P 1100 V 1700

  • IEGT

    Example of Press Pack IEGT (PPI)

    ST
    1
    2100
    2
    GXH
    3
    24
    4
    A
    5
    1. Press Pack IEGT (PPI)
    2. Collector current rating
      Ex.) 2100 : 2100 A
    3. Voltage rating
      Letter Voltage(V)
      V 1700
      FXF 3300
      GXH 4500
    4. Serial number

      • A : Transistor only
      • No suffix : Transistor with built-in freewheeling diode

    Example of Plastic Case Module IEGT (PMI)

    MG
    1
    1200
    2
    FXF
    3
    1
    4
    U
    5
    S
    6
    53
    7
    1. Plastic Case Module IEGT (PMI)
    2. Collector current rating
      Ex.) 1200 : 1200 A
    3. Voltage rating
      Letter Voltage(V)
      V 1700
      FXF 3300
      GXH 4500
    4. Number of elements
      Ex.) 1 : Single
    5. Circuit Configuration
    6. Chip type
      • S : N-channel
    7. Serial number

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.