TOPICS
TOPICS
Toshiba's Challenge, Power Semiconductors
1:49
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
2:04
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
2:18
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
Introduction of Reference Design of eFuse Application Circuit.
4:10
This reference design provides design guide, data and other contents of eFuse IC Application Circuit. This circuit provides over temperature detection and precise overcurrent shutdown by combining the eFuse IC and the Thermoflagger™
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
13:36
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
3:33
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
3:58
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3-Phase Inverter Using SiC MOSFET
4:56
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
CXPI Driver Receiver IC TB9032FNG
2:41
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
For high level safety in automotive system with TB9083FTG
3:07
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
Toshiba's Challenge, Power Semiconductors
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
1:49
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
2:18
Introduction of Reference Design of eFuse Application Circuit.
This reference design provides design guide, data and other contents of eFuse IC Application Circuit. This circuit provides over temperature detection and precise overcurrent shutdown by combining the eFuse IC and the Thermoflagger™
4:10
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Introduction of Reference Design of 1.6kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59
3-Phase Inverter Using SiC MOSFET
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
For high level safety in automotive system with TB9083FTG
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
3:07
Products
Products
-
Play video Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
This design is the gate drive circuit for high-current/high-voltage SiC MOSFET module. It can be installed on Toshiba dual MOSFET modules. Design files and guides for circuit design and operation are available as reference design.
3:28
-
Play video Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
-
Play video MCU Motor Studio PC Tool
MCU Motor Studio PC Tool
3:45
-
Play video MCU Motor Studio Unique Feature
MCU Motor Studio Unique Feature
7:23
-
Play video Online Circuit Simulator Operation Procedure
Online Circuit Simulator Operation Procedure
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
-
Play video Online Circuit Simulator Function Introduction
Online Circuit Simulator Function Introduction
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
-
Play video Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
2:18
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04
-
Play video Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temperature at multiple places within an equipment using PTC thermistors.
3:28
-
Play video Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
Introduction of Reference Design of Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
-
Play video Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Storage Products
Storage Products
-
Play video TOSHIBA Internal HDD for Consumer & Professional Use
TOSHIBA Internal HDD for Consumer & Professional Use
- N300 Pro Series for Proffesional NAS - N300 Series for 24/7 NAS operation - S300 Pro Series for High-class Surveillance System - S300 Series for Surveillance System - X300 Series for High-performance Desktop/Gaming PC
1:05
-
Play video TOSHIBA NAS HDD - N300 Series
TOSHIBA NAS HDD - N300 Series
Toshiba N300 NAS HDD offers unprecedented reliability for NAS and other high-performance storage systems. It is optimized to meet the tough requirements of 24/7 high-capacity storage. Suitable for personal, home office and small business use.
0:46
-
Play video Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society, earning the trust of customers worldwide. As we continue to enhance capacity and performance, our storage product will contribute to society.
0:39
-
Play video TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
Toshiba S300 Pro and S300 Surveillance Hard Drive is designed and tested for 24/7 reliable surveillance, built for speed, capacity, and longer content retention.
1:16
-
Play video Why Toshiba HDDs are chosen for Data Centers
Why Toshiba HDDs are chosen for Data Centers
This video explains the key reasons why customers use Toshiba’s Nearline HDDs.
2:45