Contact us

A new window will open. A new window will open.

UFS

Toshiba’s NAND Flash memories (NAND) with an integrated controller provide error correction, wear leveling, bad-block management, etc. They have an interface compliant with JEDEC/UFS Version.2.0, eliminating the need for users to perform NAND-specific control.

This simplifies integration of Flash memory storage into embedded applications.

Product List of UFS
Capacity Part Number UFS
Version
Max. Speed
(MB/s)
Supply Voltage Operating
Temperature (°C)
Package
VCC (V) VCCQ (V) VCCQ2 (V)
32 GBytes THGLF2G8C4KBADR* 2.0 1166 2.7 to 3.6 1.1 to 1.3 1.70 to 1.95 -25 to 85 P-VFBGA153-
1113-0.50-002
64 GBytes THGLF2G9C8KBADG* P-TFBGA153-
1113-0.50B4

* : New product   

Contact the Toshiba sales representative for information about RoHS compliance before you purchase any components.

Contact the Toshiba sales representative for sample schedule about products under development.

Links

MLC/NAND Flash Memory

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.