Contact us

A new window will open. A new window will open.

MotorMind Tool

MotorMind Tool

Toshiba's MotorMind software provides a starting point to easily setup and initialize a motor with Toshiba's ARM® Cortex® Microcontroller, dedicated for Motor applications. The software enables you to enter basic motor parameters without the need to write any code.  Furthermore MotorMind offers an advanced graphical interface to show actual Motor parameters like speed, torque, etc. and based on optional trigger points, start the integrated µDSO (Digital Storage Oscilloscope) to visualize registers from inside the Vector Engine.
 

The MotorMind software also supports a µDSO (Digital Storage Oscilloscope) function which, based on optional trigger points, allows you to freeze snapshots of internal motor parameters and visualize registers from inside the Vector Engine.

  • Real-time monitor tool for motor control
  • Visualization of motor drive characteristics
  • Set trigger points for data trace
  • Patch panel for all motor parameters
  • Demonstration and measurement tool


This S/W is free of charge and supports Toshiba's M370 Microcontroller family.  Download the MotorMind software.
 

You need Flash player 8+ and JavaScript enabled to view this video.

* ARM, Cortex and ARM926EJ-S are trademarks or registered trademarks of ARM Limited (or its subsidiaries) in the EU and/or elsewhere.

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.