Contact us

A new window will open. A new window will open.

CMOS Area Image Sensors

The photo of CMOS area image sensor

Toshiba CMOS image sensors deliver high performance and small form factors for smartphones, tablet PCs, surveillance and automotive cameras. Advanced technologies such as high dynamic range (HDR) for smooth and crisp video; color noise reduction (CNR) for truer colors; and backside illumination (BSI) for high sensitivity open up new possibilities. Additionally, Toshiba image sensors provide high-quality images thanks to advanced CMOS sensor technologies such as micro-lens and photodiode optimizations. Toshiba CMOS image sensors are available with a wide range of resolutions from VGA to over 10 million pixels and with a pixel sizes from 1.12 µm to 5.6 µm.

Applications

Toshiba offers an extensive portfolio of CMOS image sensors suitable for various applications such as smartphones, tablet PCs , surveillance cameras, automotive cameras and digital cameras.
(*) Click the image below to jump to a list of products for that application.

Link to a product list for Digital Still Cameras and Digital Video Cameras. Link to a product list for Mobile Phones and Smart Phones. Link to a product list for PC Cameras and tablet PCs. Link to a product list for Automotive Cameras. Link to a product list for Surveillance Cameras.

  • 1.12 µm to 5.6 µm pixel size and VGA to over 10 million pixels
  • High Dynamic Range (HDR) and Color Noise Reduction (CNR)
  • High-sensitivity backside illumination (BSI) image sensors
  • Available as a module, package or die.

Technical Information

Product Lineup

Product List

CMOS Area Image Sensors Product Lineup
Search the entire CMOS image sensor product list to find sensors that meet your performance specifications.

(*) Click the images to jump to a list of products by type.

Dies
Dies

Packages
Packages

Modules
Modules

News

Search for

Category:

Press Release Number:

15 Sep, 2014
Toshiba Unveils 20-Megapixel CMOS Image Sensor for High-End Smartphones and Mobile Handsets

Sensor enables high-megapixel camera modules in ultra-thin mobile devices

no image no image no image
12 Aug, 2014
Toshiba 8-Megapixel CMOS Image Sensor Enables High-Speed, Low-Power HD Video Recording For Smartphones And Tablets

Newest addition to 1.12-micron CIS product series suited for HD high-frame-rate image capture and ultra-low-power operation

no image no image no image no image
14 Jul, 2014
Toshiba Launches VGA CMOS Image Sensors for Surveillance Cameras and Drive Recorders

Enables high sensitivity video capturing even in low light conditions

no image no image no image no image
24 Feb, 2014
Toshiba Launches 13 Megapixel Image Sensor with 'Bright Mode' High-Speed Video Technology

Sensor allows smartphones and tablets to record high-speed full HD video

no image no image no image no image
20 Feb, 2014
Toshiba Launches 13 Megapixel CMOS Image Sensor with High Speed Video Technology
07 Jan, 2014
Toshiba Starts Sample Shipments of Dual Camera Module Enabling Simultaneous Output of Images and Depth Data

Enables focusing of images after photos are taken

no image no image no image no image
19 Nov, 2013
Toshiba Launches CMOS Image Sensor for Automotive Cameras

New CMOS sensor to aid the simplification and downsizing of camera view systems

no image no image no image
14 Apr, 2013
Toshiba Launches 8 Megapixel 1.12µm CMOS Image Sensor for Mobile Devices

Sensor with high dynamic range (HDR) function and VCM driver enables smaller, thinner camera modules for mobile devices

no image no image no image no image
09 Apr, 2013
Toshiba to Launch Full-HD, 1.12µm CMOS Image Sensor with Colour Noise Reduction

New sensor supports thinner smartphones and tablets

no image no image no image no image
02 Apr, 2013
Toshiba Announces Thinnest Camera Module with High Resolution, 13MP Image Sensor

CMOS image sensor camera module saves space in mobile devices

no image no image no image

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability