MD06-V Series

Toshiba's MD06ACA-V series of surveillance HDDs deliver up to 10 TB of storage capacity and support for up to 64 high definition cameras. The MD06ACA-V is designed for demanding 24/7 surveillance environments with industry-standard 3.5-inch form factor. For great reliability and scalability in RAID and multi-disk enclosures, MD06ACA-V models utilize RV sensor technology to compensate for the effects of vibration from adjacent drives or cooling fans. With a range of available large capacities and great performance Toshiba's MD06ACA-V series HDDs are a great match for high resolution camera feeds and longer retention periods for surveillance data sets.

Product Specification

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 256 MiB
Rotation Speed 7200 rpm

Data Transfer Speed
( Sustained )
( Typ. )

10 TB 237 MiB/s
8 TB, 6 TB 230 MiB/s
Power Consumption
( Active Idle ) ( Typ. )
7.15 W
MTTF 1 000 000 h
( Surface temperature:40°C or less)
Weight ( Max ) 770 g
MD06ACA***V Series

Key Features

  • Choice of 10TB, 8TB and 6TB storage capacity
  • Support for up to 64 Cameras High-Definition Streams
  • Rotational vibration compensation technology
  • MTTF 1M hours (@40C operating temperature)
  • 180 Total TB Transferred per Year Workload Rating
  • Designed for 24/7 operation and up to 600,000 load/unload cycles
  • 256 MiB Buffer
  • Cover temperature range: from  0℃ to 70℃
  • 3 Year limited warranty

Applications

  • Surveillance Network Video Recorders (sNVR)
  • Surveillance Digital Video Recorders (sDVR)
  • Hybrid sDVR (analog and IP)
  • RAID Storage Arrays for Surveillance Solutions

Lineup

Capacity Model Number
10 TB MD06ACA10TV
8 TB MD06ACA800V
6 TB MD06ACA600V
  • Product image may represent a design model.
  • Definition of capacity: We define a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1TB = 240 = 1,099,511,627,776 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
  • Operation of the drive when it has a high surface temperature will shorten its useful life. The recommended operating condition is with a surface temperature of less than 60°C.
  • Number of surveillance cameras support capability is defined by performance simulation with High Definition cameras at 10Mbit/s rate. Actual results may vary based on various factors, including the types of cameras installed, the system’s hardware and software capabilities, and the video compression technology used, as well as system variables such as resolution, frames per second, and other settings.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open