Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Cortex-A Based Microprocessors

Product feature

  1. Providing Low BOM Cost of Voice Control Solution
  2. 2D Graphics Accelerator
  3. Up to WVGA (800 x 480 pixel) at 60fps
  4. 1MB of Embedded Large Capacity memory
  5. Parallel Camera Interface
  6. Ethernet MAC : 10/100 Mbps
  7. Arm® Cortex® -A9 300/600MHz

Lineup

Parametric Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Product series

Hardware Specification

Part number
Core

Arm® Cortex®-A9 MPCore
L1I Cache:32 kByte, L1D Cache:32 kByte
L2 Cache:128 kByte

Maximum operating frequency 300 MHz 600 MHz
FPU (Floating Point Unit) Integrated
RAM 1 MByte SRAM
32 kByte SRAM (for back-up)
DRAM controller DDR3/DDR3L×16 bit
External extended bus interface Address: 27 bit, Data: 32 bit
Graphics accelerator Toshiba original 2D graphics accelerator
LCD Controller WVGA (800 x 480 pixel) 60 fps , 24-bit Parallel I/F
High speed interface
controller
USB2.0 host interface, USB2.0 device interface, 10/100 Ethernet MAC
Peripheral function DMA controller, Timer/Counter, RTC
Peripherals Camera I/F, UART×4, I2C×4, I2S×2, SPIM×7, SPIB×2,PWM×6, 12bitADC×4, SDIO×3, e-MMCx1, GPIO
Power supply voltage Core=1.1V, I/O=3.3V
Package LFBGA 310-pin, 16mm x 16mm, 0.8mm pitch
Status Mass production

Example of Configuration Pin Setting

  TZ2100XBG TZ2102XBG
Setting example Use Media I/F Use External Bus I/F Use External Bus I/F
CPU Cortex®-A9 300MHz +FPU
L1I$ 32kB/L1D$ 32kB, L2$ 128kB
Cortex®-A9 600MHz +FPU
L1I$ 32kB/L1D$ 32kB, L2$ 128kB
Graphics 2D Graphics (BitBLT) - -
DRAM I/F DDR3/3L x16bit DDR3/3L x16bit
SRAM 1MB
Back-up 32kB
1MB
Back-up 32kB
Camera I/F 8bit Parallel Camera I/F - -
External Bus I/F - A=27bit, D=32bit/16bit/8bit A=27bit, D=32bit/16bit/8bit
LCD I/F

WVGA 60fps
24bit Parallel I/F

- -
USB
※Exclusive use
USB2.0 Host/Device 1ch(Option) USB2.0 Host/Device 1ch
Ether 10/100 Ethernet MAC - -
RTC 1 1
SPIM(SPITX)
SPIB
SPIS
-
2ch
1ch
7ch
-
-
7ch
-
-
UART/PPI 3ch 4ch 4ch
PWM 6ch 6ch
I2C 4ch 2ch 2ch
I2S 2ch 2ch
Timer
WDT
DMAC
32bit×9ch
1ch
8ch
32bit×9ch
1ch
8ch
ADC 4ch 4ch
SDIO/e-MMC/SD Card 3ch - -
GPIO(MAX) 128ch(Dedicated 4ch+ Share 124ch) 128ch(Dedicated 4ch+Share 124ch)
Package BGA 310pin(16mm×16mm,  0.8mm pitch) BGA 310pin(16mm×16mm,  0.8mm pitch)

Block Diagram

System Block Diagram Example

System Block Diagram Example

TZ2100XBG

TZ2100XBG

TZ2102XBG

TZ2102XBG

Development Environment

TZ2100 reference board is a development starter kit including evaluation board for TZ2100 performance evaluation, eager evaluation for software and making prototype, set with BSP(Board Support Package).

Evaluation board are lined up with 2 kinds of boards which can use camera/LCD display and can use amusement equipment interface. As for BSP, 2 types of OS can be selected depend on the customer usage.

Reference Board Overview

Shipping No. RBTZ2100-1MA-A1
CPU
Overview
Dimensions 150mm × 130mm
Main
Function

CPU
Arm® Cortex®-A9
Operating frequency: Max 600 MHz
 

RAM
DDR3L-SDRAM 512MByte
 

ROM
SPI Flash 16MByte
EMMC: 8GByte
EEPROM: 16Kbi
 

microSD card slot x1
 

Debug UART x2 (micro USB)
 

Ethernet 10/100Mbps x1
 

Audio
I2S input/output x1
Microphone jack x1
Headphone jack x1
 

USB host/device
USB2.0 host type A x1
USB2.0 device micro B x1
 

8-bit parallel camera I/F x1
 

WVGA 60-fps 24b-it parallel LCD I/F x1
 

Power supply DC 5.0 V

Where to buy
/ rent
Please contact to our sales division.

BSP (Board Support package) Specifications

Part number OS Distribution Device Driver
RBTZ2100-1MA-A1
RBTZ2100-1MA-A2
Linux®
(Ubuntu®14.04 Arm hf)
gcc Ethernet, UART, SPIB, I2C, Audio, GPIO, SPIM, USB(EHCI/OHCI), e-MMC, Memory Allocator, SD/SDIO
μ-ITRON

µC3/Standard (eForce Co., Ltd.)*2

Ethernet, UART, SPIB, I2C, Audio, GPIO, SPIM, Memory Allocator, SD/SDIO
RBTZ2100-2MA-A2 - IAR Embedded Workbench EWARM (IAR Systems®)*3 UART, GPIO, I2C, SPIM,Audio

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open