EOL announced
Very fast-recovery diode
RoHS Compatible Product(s) (#) | Please contact us. |
---|
Toshiba Package Name | DO-41S |
---|---|
Pins | 2 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1 | A |
Repetitive Peak Reverse Voltage | VRRM | 400 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 200 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs