Application Scope | TV Band Switch |
---|---|
Internal Connection | Common cathode |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=6V | 0.8 | pF |
Reverse Current (Max) | IR | VR=15V | 0.1 | μA |
Forward Voltage (Max) | VF | IF=2mA | 0.85 | V |
Series Resistance (Typ.) | rS | IF=2mA f=100MHz |
0.6 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs