1SS312

Radio-frequency switching diode

Description

Application Scope TV Band Switch
Internal Connection Common cathode
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name USM
Package Image USM
JEITA SC-70
Package Code SOT-323
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=6V 0.8 pF
Reverse Current (Max) IR VR=15V 0.1 μA
Forward Voltage (Max) VF IF=2mA 0.85 V
Series Resistance (Typ.) rS IF=2mA
f=100MHz
0.6 Ω
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open