Feature | Low leakage current |
---|---|
Internal Connection | Common cathode |
Number of Circuits | 2 |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.05 | A |
Reverse Voltage | VR | 10 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Forward Voltage (Max) | VF | IF=50mA | 1 | V |
Forward Voltage (Typ.) | VF | IF=1mA | 0.32 | V |
Forward Voltage (Typ.) | VF | IF=10mA | 0.42 | V |
Forward Voltage (Typ.) | VF | IF=50mA | 0.63 | V |
Reverse Current (Max) | IR | VR=10V | 0.0005 | mA |
Contact us
Contact usFrequently Asked Questions
FAQs