Feature | High-speed switching |
---|---|
Internal Connection | Common cathode |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | CST3 |
---|---|
Package Image | |
Package Code | SOT-883 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 80 | V |
Contact us
Contact usFrequently Asked Questions
FAQs