Feature | High breakdown voltage |
---|---|
Internal Connection | Independent |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SMQ |
---|---|
Package Image | |
JEITA | SC-61 |
Package Code | SOT-24 |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.9×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current | IO | 0.1 | A |
Reverse Voltage | VR | 400 | V |
Contact us
Contact usFrequently Asked Questions
FAQs