Application Scope | Attenuator / Switch |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Reverse Voltage | VR | 50 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=50V | 0.25 | pF |
Reverse Current (Max) | IR | VR=50V | 0.1 | μA |
Forward Voltage (Typ.) | VF | IF=50mA | 0.95 | V |
Series Resistance (Typ.) | rS | IF=10mA f=100MHz |
3 | Ω |