EOL announced
Variable capacitance diode for electronic tuning applications
Application Scope | CATV tuners |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | USC |
---|---|
Package Image | |
Package Code | SOD-323 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.5×1.25×0.9 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Capacitance Ratio (Typ.) | CT(1)/CT(2) | - | 15 | - |
Capacitance (case 1) (Max) | CT(upper_side) | VR=2V | 49.5 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=2V | 41 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=25V | 3.4 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=25V | 2.7 | pF |
Series Resistance (Typ.) | rS | - | 1.05 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs