Application Scope | CATV tuners |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | USC |
---|---|
Package Image | |
Package Code | SOD-323 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.5×1.25×0.9 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Reverse Voltage | VR | 34 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Capacitance Ratio (Typ.) | CT(1)/CT(2) | - | 12.5 | - |
Capacitance (case 1) (Max) | CT(upper_side) | VR=2V | 38 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=2V | 33 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=25V | 3 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=25V | 2.6 | pF |
Series Resistance (Typ.) | rS | - | 0.6 | Ω |