Application Scope | Attenuator / Switch |
---|---|
Internal Connection | Single |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | ESC |
---|---|
Package Image | |
Package Code | SOD-523 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×0.8×0.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Total Capacitance (Typ.) | CT | VR=1V | 0.3 | pF |
Reverse Current (Max) | IR | VR=30V | 0.1 | μA |
Forward Voltage (Max) | VF | IF=50mA | 1 | V |
Forward Voltage (Typ.) | VF | IF=50mA | 0.95 | V |
Series Resistance (Typ.) | rS | IF=10mA f=1500MHz |
1.1 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs