1SV314

EOL announced

Variable capacitance diode for electronic tuning applications

Description

Application Scope VHF/UHF VCO
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name ESC
Package Image ESC
Package Code SOD-523
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×0.8×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Capacitance Ratio (Typ.) CT(1)/CT(2) - 2.5 -
Capacitance (case 1) (Max) CT(upper_side) VR=0.5V 8.4 pF
Capacitance (case 1) (Min) CT(upper_side) VR=0.5V 7.3 pF
Capacitance (case 2) (Max) CT(lower_side) VR=2.5V 3.4 pF
Capacitance (case 2) (Min) CT(lower_side) VR=2.5V 2.75 pF
Series Resistance (Typ.) rS - 0.35 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open