1SV325

Variable capacitance diode for electronic tuning applications

Description

Application Scope VCXO
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name ESC
Package Image ESC
Package Code SOD-523
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×0.8×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 10 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Capacitance Ratio (Typ.) CT(1)/CT(2) - 4.3 -
Capacitance (case 1) (Max) CT(upper_side) VR=1V 49.5 pF
Capacitance (case 1) (Min) CT(upper_side) VR=1V 44 pF
Capacitance (case 2) (Max) CT(lower_side) VR=4V 12 pF
Capacitance (case 2) (Min) CT(lower_side) VR=4V 9.2 pF
Series Resistance (Typ.) rS - 0.4 Ω
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
1SV325,H3F 4000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open