Application Scope | Switching-mode power supplies / Converters / Choppers |
---|---|
Internal Connection | Center-tapped |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | TO-3P(N)IS |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 20 | A |
Repetitive Peak Reverse Voltage | VRRM | 300 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 35 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs