Application Scope | Mobile equipment batteries / Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | DO-15L |
---|---|
Pins | 2 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 2 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.45 | V |