Features | High current |
---|---|
Polarity | PNP |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSM |
---|---|
Package Image | |
JEITA | SC-75 |
Package Code | SOT-416 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×1.6×0.7 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Collector Current | IC | -0.4 | A |
Collector-emitter voltage | VCEO | -12 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | - | 1000 | - |
DC Current Gain hFE (Min) | hFE | - | 300 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | -0.03 | V |