2SB1640

EOL announced

Power transistor for low frequency applications

Description

Polarity PNP
Complementary Product 2SD2525
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TPL
Pins 3
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC -3 A
Collector-emitter voltage VCEO -60 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open