Polarity | PNP |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
2SB834 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTB002 | Almost same characteristics but different package | Almost same DC current gain |
Toshiba Package Name | TO-220AB |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -3 | A |
Collector power dissipation | PC | 30 | W |
Collector power dissipation | PC | 1.5 | W |
Collector-Base Voltage | VCBO | -60 | V |
Collector-emitter voltage | VCEO | -60 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | - | 200 | - |
DC Current Gain hFE (Min) | hFE | - | 60 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | -1.0 | V |
Contact us
Contact usFrequently Asked Questions
FAQs