Application Scope | Power amplifier |
---|---|
Features | Low Satulation Voltage |
Polarity | NPN |
Complementary Product | 2SA1241 |
Comments | Rank is specified by hFE range. |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image | |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 2 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | 50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=0.5A VCE=2V |
80 | MHz |
DC Current Gain hFE (Max) | hFE | IC=0.5A VCE=3V |
240 | - |
DC Current Gain hFE (Min) | hFE | IC=0.5A VCE=3V |
70 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=50mA IC=1A |
0.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs