Polarity | NPN |
---|---|
Complementary Product | 2SB1640 |
RoHS Compatible Product(s) (#) | Available |
2SD2525 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SC6076 | Different package and similar characteristics | Different DC current gain |
Toshiba Package Name | TPL |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 3 | A |
Collector-emitter voltage | VCEO | 60 | V |
Contact us
Contact usFrequently Asked Questions
FAQs