EOL announced
Power MOSFET (P-ch single)
Polarity | P-ch |
---|---|
Generation | π-MOSⅡ |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -180 | V |
Drain current | ID | -10 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 830 | mΩ |
Contact us
Contact usFrequently Asked Questions
FAQs