EOL announced
Power MOSFET (N-ch single 60V<VDSS≤150V)
Application Scope | Relay drivers |
---|---|
Polarity | N-ch |
Generation | L²-π-MOSⅤ |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mini |
---|---|
Package Image | |
JEITA | SC-62 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.6×4.2×1.6 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 100 | V |
Drain current | ID | 1 | A |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4V | 950 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 700 | mΩ |
Input capacitance (Typ.) | Ciss | - | 140 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs