Contact us

A new window will open A new window will open

2SK3567EOL announced

Power MOSFET (N-ch 500V<VDSS≤700V)

Description

Polarity N-ch
Generation π-MOSⅥ
RoHS Compatible Product(s) (#) Available
Assembly bases Malaysia

Properties

Package Information

Package Image TO-220SIS
Toshiba Package Name TO-220SIS
JEITA SC-67
Pins 3
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 3.5 A
Power Dissipation PD 35 W
Drain-Source voltage VDSS 600 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total gate charge (Typ.) Qg - 16 nC
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 2.2 Ω

Document

Application Note Construction and Characteristics: Power MOSFET Application Notes[Oct,2004] (PDF: 108KB)
Application Note Maximum Ratings: Power MOSFET Application Notes[Oct,2004] (PDF: 191KB)
Application Note Electrical Characteristics: Power MOSFET Application Notes[Oct,2004] (PDF: 182KB)
Application Note Application Precautions: Power MOSFET Application Notes[Oct,2004] (PDF: 303KB)
Application Note Heat Sink Design: Power MOSFET Application Notes[Oct,2004] (PDF: 237KB)

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.