EOL announced
Power MOSFET (N-ch 700V<VDSS)
Application Scope | Switching Voltage Regulators / DC-DC Converters / Motor Drivers |
---|---|
Polarity | N-ch |
Generation | π-MOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
2SK3633 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK10J80E | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TO-3P(N) |
---|---|
Package Image | |
JEITA | SC-65 |
Pins | 3 |
Mounting | Through Hole |
Width×Length×Height (mm) |
15.5×20.0×4.5 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 800 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 7.0 | A |
Power Dissipation | PD | 150 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 1.7 | Ω |
Input capacitance (Typ.) | Ciss | - | 1500 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 35 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs