2SK4037

EOL announced

Radio-frequency power MOSFET

Description

Application Scope FRS/GMRS(470MHz)
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-X
Package Image PW-X
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
6.1×6.3×1.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current ID 3 A
Power Dissipation PD 20 W
Drain-Source voltage VDSS 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Power (Min) POUT PIN=25dBmW
Tc=25℃
VDD=6V
f=470MHz
36.5 dBmW

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2010

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open