74HC02D

停產產品

74HC CMOS logic IC series

產品概要

Function 1 Gate
Function 2 2-Input/NOR
Number of Circuits 4
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name SOIC14
Package Image SOIC14
Pins 14
Mounting Surface Mount
Width×Length×Height
(mm)
8.95×6.0×1.38
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Power Dissipation PD 500 mW

電器特性

項目 符號 條件 單位
Supply voltage (Max) VCC - 6 V
Supply voltage (Min) VCC - 2 V
Operating temperature Topr - -40 to 125
Propagation delay time (Typ.) tpd_tpz VCC=5V 6 ns

文檔

  • 如果沒看到確認框則對應文件目前無法下載

May,2016

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗