EOL announced
High efficiency diode (HED)
Application Scope | Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | L-FLAT |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 5 | A |
Repetitive Peak Reverse Voltage | VRRM | 400 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Reverse Recovery Time (Max) | trr | - | 35 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs