Application Scope | Constant voltage regulation / Communication, automation and measurement equipments / Transient suppressors |
---|---|
Series name | CMZB series |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | M-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.4×4.7×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 1 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 51 | V |
Contact us
Contact usFrequently Asked Questions
FAQs