Application Scope | Mobile equipment batteries / Switching-mode power supplies |
---|---|
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-FLAT |
---|---|
Package Image | |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×3.5×0.98 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Average Forward Current (Single) | IF(AV) | 1.5 | A |
Repetitive Peak Reverse Voltage | VRRM | 30 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Peak Forward Voltage (Max) | VFM | - | 0.4 | V |
Repetitive Peak Reverse Current | IRRM(MAX) | VRRM=30V | 0.1 | mA |