CRZ43

EOL announced

Zener diode

Description

Application Scope Communication, automation and measurement equipments / Constant voltage regulation / Transient suppressors
Series name CRZ series
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name S-FLAT
Package Image S-FLAT
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×3.5×0.98
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 0.7 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Zener Voltage (Typ.) VZ - 43 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open