CUHS15F40

Small-signal Schottky barrier diode

  • Related Reference Design(1)

Description

Feature High-speed switching
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name US2H
Package Image US2H
Package Code SOD-323HE
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.4×0.60
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 1.5 A
Reverse Voltage VR 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
130 pF
Forward Voltage (Max) VF IF=500mA 0.45 V
Forward Voltage (Max) VF IF=1000mA 0.54 V
Forward Voltage (Max) VF IF=1500mA 0.63 V
Forward Voltage (Typ.) VF IF=500mA 0.40 V
Forward Voltage (Typ.) VF IF=1000mA 0.49 V
Forward Voltage (Typ.) VF IF=1500mA 0.57 V
Reverse Current (Max) IR VR=40V 0.05 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jan,2020

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
CUHS15F40,H3F 3000 Yes General Use

Applications

Electronic Sphygmomanometer
Such as low power consumption and miniaturization are important in designing electronic sphygmomanometer. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, surge voltage protection units, motor driving units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open